MKDSP 1,5

Manufacturer PHOENIX CONTACT
Type MKDSP 1,5/ 4 - PCB terminal block
Order No 1730036
Product selection
Selector Order No Type Delivery time (Day(s)) Length Pitch Number of positions Pin dimensions Hole diameter Screw thread Tightening torque max Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Stripping length Nominal voltage, UL/CUL Use Group B Conductor cross section solid max. Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1730036 MKDSP 1,5/ 4 - PCB terminal block 3 11.15 mm 5 mm 4 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026134 27261101
2 1730049 MKDSP 1,5/ 5 - PCB terminal block 3 11.15 mm 5 mm 5 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026141 27261101
3 1730052 MKDSP 1,5/ 6 - PCB terminal block 10 11.15 mm 5 mm 6 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026158 27261101
4 1730065 MKDSP 1,5/ 7 - PCB terminal block 10 11.15 mm 5 mm 7 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026165 27261101
5 1730078 MKDSP 1,5/ 8 - PCB terminal block 3 11.15 mm 5 mm 8 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026172 27261101
6 1730081 MKDSP 1,5/ 9 - PCB terminal block 10 11.15 mm 5 mm 9 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026189 27261101
7 1730094 MKDSP 1,5/10 - PCB terminal block 3 11.15 mm 5 mm 10 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026196 27261101
8 1730175 MKDSP 1,5/ 7-5,08 - PCB terminal block 3 11.15 mm 5.08 mm 7 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026271 27261101
9 1730188 MKDSP 1,5/ 8-5,08 - PCB terminal block 3 11.15 mm 5.08 mm 8 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026288 27261101
10 1730191 MKDSP 1,5/ 9-5,08 - PCB terminal block 3 11.15 mm 5.08 mm 9 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026295 27261101
11 1730201 MKDSP 1,5/10-5,08 - PCB terminal block 10 11.15 mm 5.08 mm 10 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026301 27261101
12 1730214 MKDSP 1,5/11-5,08 - PCB terminal block 10 11.15 mm 5.08 mm 11 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026318 27261101
13 1730227 MKDSP 1,5/12-5,08 - PCB terminal block 3 11.15 mm 5.08 mm 12 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026325 27261101
14 1730010 MKDSP 1,5/ 2 - PCB terminal block 3 11.15 mm 5 mm 2 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A (with 2.5 mm2 conductor cross section) PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026110 27261101
15 1730023 MKDSP 1,5/ 3 - PCB terminal block 3 11.15 mm 5 mm 3 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026127 27261101
16 1730104 MKDSP 1,5/11 - PCB terminal block 10 11.15 mm 5 mm 11 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026202 27261101
17 1730117 MKDSP 1,5/12 - PCB terminal block 3 11.15 mm 5 mm 12 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026219 27261101
18 1730120 MKDSP 1,5/ 2-5,08 - PCB terminal block 3 11.15 mm 5.08 mm 2 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026226 27261101
19 1730133 MKDSP 1,5/ 3-5,08 - PCB terminal block 3 11.15 mm 5.08 mm 3 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026233 27261101
20 1730146 MKDSP 1,5/ 4-5,08 - PCB terminal block 3 11.15 mm 5.08 mm 4 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026240 27261101
21 1730159 MKDSP 1,5/ 5-5,08 - PCB terminal block 3 11.15 mm 5.08 mm 5 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026257 27261101
22 1730162 MKDSP 1,5/ 6-5,08 - PCB terminal block 3 11.15 mm 5.08 mm 6 0,9 x 0,9 mm 1.3 mm M3 0.6 Nm 4 kV 400 V 630 V EN-VDE 17.5 A 1.5 mm² 22 A PA V0 7 mm 300 V 2.5 mm² 0.14 mm² 26 14 4017918026264 27261101
Order No
Type
Delivery time (Day(s))
Length
Pitch
Number of positions
Pin dimensions
Hole diameter
Screw thread
Tightening torque max
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Stripping length
Nominal voltage, UL/CUL Use Group B
Conductor cross section solid max.
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page