MKDS 5 N HV

Manufacturer PHOENIX CONTACT
Type MKDS 5N HV/ 4-ZB-6,35 - PCB terminal block
Order No 1777561
Product selection
Selector Order No Type Delivery time (Day(s)) Length Height Pitch Number of positions Pin dimensions Pin spacing Hole diameter Screw thread Tightening torque max Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Stripping length Nominal voltage, UL/CUL Use Group B Conductor cross section solid max. Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1777561 MKDS 5N HV/ 4-ZB-6,35 - PCB terminal block 20 15.85 mm 32 mm 6.35 mm 4 0,9 x 0,9 mm 9 mm 1.3 mm M3 0.6 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 4 mm² 41 A (with 6 mm2 conductor cross section) PA V0 8 mm 600 V 6 mm² 0.2 mm² 24 10 4046356522342 27141190
2 1777574 MKDS 5N HV/ 5-ZB-6,35 - PCB terminal block 20 15.85 mm 32 mm 6.35 mm 5 0,9 x 0,9 mm 9 mm 1.3 mm M3 0.6 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 4 mm² 41 A (with 6 mm2 conductor cross section) PA V0 8 mm 600 V 6 mm² 0.2 mm² 24 10 4046356522359 27141190
3 1777587 MKDS 5N HV/ 6-ZB-6,35 - PCB terminal block 20 15.85 mm 32 mm 6.35 mm 6 0,9 x 0,9 mm 9 mm 1.3 mm M3 0.6 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 4 mm² 41 A (with 6 mm2 conductor cross section) PA V0 8 mm 600 V 6 mm² 0.2 mm² 24 10 4046356522366 27141190
4 1777590 MKDS 5N HV/ 7-ZB-6,35 - PCB terminal block 20 15.85 mm 32 mm 6.35 mm 7 0,9 x 0,9 mm 9 mm 1.3 mm M3 0.6 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 4 mm² 41 A (with 6 mm2 conductor cross section) PA V0 8 mm 600 V 6 mm² 0.2 mm² 24 10 4046356522472 27141190
5 1777600 MKDS 5N HV/ 8-ZB-6,35 - PCB terminal block 20 15.85 mm 32 mm 6.35 mm 8 0,9 x 0,9 mm 9 mm 1.3 mm M3 0.6 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 4 mm² 41 A (with 6 mm2 conductor cross section) PA V0 8 mm 600 V 6 mm² 0.2 mm² 24 10 4046356522489 27141190
6 1777545 MKDS 5N HV/ 2-ZB-6,35 - PCB terminal block 20 15.85 mm 32 mm 6.35 mm 2 0,9 x 0,9 mm 9 mm 1.3 mm M3 0.6 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 4 mm² 41 A (with 6 mm2 conductor cross section) PA V0 8 mm 600 V 6 mm² 0.2 mm² 24 10 4046356522328 27141190
7 1777558 MKDS 5N HV/ 3-ZB-6,35 - PCB terminal block 20 15.85 mm 32 mm 6.35 mm 3 0,9 x 0,9 mm 9 mm 1.3 mm M3 0.6 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 4 mm² 41 A (with 6 mm2 conductor cross section) PA V0 8 mm 600 V 6 mm² 0.2 mm² 24 10 4046356522335 27141190
8 1777613 MKDS 5N HV/ 9-ZB-6,35 - PCB terminal block 20 15.85 mm 32 mm 6.35 mm 9 0,9 x 0,9 mm 9 mm 1.3 mm M3 0.6 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 4 mm² 41 A (with 6 mm2 conductor cross section) PA V0 8 mm 600 V 6 mm² 0.2 mm² 24 10 4046356522496 27141190
9 1777626 MKDS 5N HV/10-ZB-6,35 - PCB terminal block 20 15.85 mm 32 mm 6.35 mm 10 0,9 x 0,9 mm 9 mm 1.3 mm M3 0.6 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 4 mm² 41 A (with 6 mm2 conductor cross section) PA V0 8 mm 600 V 6 mm² 0.2 mm² 24 10 4046356522502 27141190
10 1777639 MKDS 5N HV/11-ZB-6,35 - PCB terminal block 20 15.85 mm 32 mm 6.35 mm 11 0,9 x 0,9 mm 9 mm 1.3 mm M3 0.6 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 4 mm² 41 A (with 6 mm2 conductor cross section) PA V0 8 mm 600 V 6 mm² 0.2 mm² 24 10 4046356522519 27141190
11 1777642 MKDS 5N HV/12-ZB-6,35 - PCB terminal block 20 15.85 mm 32 mm 6.35 mm 12 0,9 x 0,9 mm 9 mm 1.3 mm M3 0.6 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 4 mm² 41 A (with 6 mm2 conductor cross section) PA V0 8 mm 600 V 6 mm² 0.2 mm² 24 10 4046356522526 27141190
Order No
Type
Delivery time (Day(s))
Length
Height
Pitch
Number of positions
Pin dimensions
Pin spacing
Hole diameter
Screw thread
Tightening torque max
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Stripping length
Nominal voltage, UL/CUL Use Group B
Conductor cross section solid max.
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page