MKDS 3/10-5,08

PCB terminal block

Manufacturer Phoenix Contact
Manufacturer product designation PCB terminal block
product article number of manufacturer 1718414
GTIN 4017918258047
width 50.8
height 23
number of the executions of the housing parts 0
net weight 0.0196
depth 11.2
Min. operating temperature -40
Max. operating temperature 100
Application standards IEC 60998-2-1 (in parts)
flammability rating of the insulating material (based on UL 94) V0
Assembly type Print mounting
max. connectable conductor cross-section multiple wire 1.5
Max. line cross section, rigid 4
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm², number of potentials: 10, number of rows: 1, number of positions per row: 10, product range: MKDS 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map