PCB header

MCV 1,5/10-G-3,5 BD2:X5

PCB header

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation PCB header
Internal article number 1714038
GTIN (EAN) code 4055626444130
width 36.4
height 12.6
Assembly type Wave soldering
depth 7.25
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
material of insulation PBT
Design of electrical connection Wave soldering
certificate/approval cULus Recognized, VDE Zeichengenehmigung
rated current 8
Pole number 10
Material of the contact coat Sn
CAD models

Product selection

Product Description

PCB headers, nominal cross section: 1.5 mm², color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: MCV 1,5/..-G, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map