MCD 1,5/..-G1F

Manufacturer PHOENIX CONTACT
Type MCD 1,5/ 3-G1F-3,81 - Base strip
Order No 1842924
Product selection
Selector Order No Type Delivery time (Day(s)) Length Pitch Number of positions Pin dimensions Hole diameter Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Maximum load current Insulating material Inflammability class acc. to UL 94 Nominal voltage, UL/CUL Use Group B EAN ECLASS
1 1842924 MCD 1,5/ 3-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 3 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112127 27260704
2 1842937 MCD 1,5/ 4-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 4 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112134 27260704
3 1842940 MCD 1,5/ 5-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 5 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112141 27260704
4 1842953 MCD 1,5/ 6-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 6 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112158 27260704
5 1842966 MCD 1,5/ 7-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 7 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112165 27260704
6 1842979 MCD 1,5/ 8-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 8 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112172 27260704
7 1842982 MCD 1,5/ 9-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 9 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112189 27260704
8 1842995 MCD 1,5/10-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 10 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112196 27260704
9 1842911 MCD 1,5/ 2-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 2 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112110 27260704
10 1843004 MCD 1,5/11-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 11 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112202 27260704
11 1843017 MCD 1,5/12-G1F-3,81 - Housing 3 21.9 mm 3.81 mm 12 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112219 27260704
12 1843033 MCD 1,5/13-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 13 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112233 27260704
13 1843046 MCD 1,5/14-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 14 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112240 27260704
14 1843059 MCD 1,5/15-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 15 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918112257 27260704
15 1843062 MCD 1,5/16-G1F-3,81 - Base strip 3 21.9 mm 3.81 mm 16 0,8 x 0,8 mm 1.2 mm 2.5 kV 160 V 250 V EN-VDE 8 A 160 V 8 A PA V0 300 V 4017918052171 27260704
Order No
Type
Delivery time (Day(s))
Length
Pitch
Number of positions
Pin dimensions
Hole diameter
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Nominal voltage, UL/CUL Use Group B
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page