MCC 1/..-STZF

Manufacturer PHOENIX CONTACT
Type MCC 1/ 2-STZF-3,81 - Printed-circuit board connector
Order No 1852367
Product selection
Selector Order No Type Delivery time (Day(s)) Pitch Number of positions Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Nominal voltage, UL/CUL Use Group B Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1852367 MCC 1/ 2-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 2 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143923 27260704
2 1852370 MCC 1/ 3-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 3 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143930 27260704
3 1852383 MCC 1/ 4-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 4 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918109097 27260704
4 1852396 MCC 1/ 5-STZF-3,81 - Printed-circuit board connector 3 3.81 mm 5 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143947 27260704
5 1852406 MCC 1/ 6-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 6 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918132866 27260704
6 1852419 MCC 1/ 7-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 7 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918132859 27260704
7 1852422 MCC 1/ 8-STZF-3,81 - Printed-circuit board connector 17 3.81 mm 8 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143954 27260704
8 1852435 MCC 1/ 9-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 9 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918125844 27260704
9 1852529 MCC 1/18-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 18 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918144036 27260704
10 1852532 MCC 1/19-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 19 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918144043 27260704
11 1852545 MCC 1/20-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 20 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918144050 27260704
12 1852448 MCC 1/10-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 10 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918133771 27260704
13 1852451 MCC 1/11-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 11 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143961 27260704
14 1852464 MCC 1/12-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 12 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143978 27260704
15 1852477 MCC 1/13-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 13 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143985 27260704
16 1852480 MCC 1/14-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 14 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143992 27260704
17 1852493 MCC 1/15-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 15 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918144005 27260704
18 1852503 MCC 1/16-STZF-3,81 - Printed-circuit board connector 17 3.81 mm 16 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918144012 27260704
19 1852516 MCC 1/17-STZF-3,81 - Printed-circuit board connector 15 3.81 mm 17 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918144029 27260704
Order No
Type
Delivery time (Day(s))
Pitch
Number of positions
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Nominal voltage, UL/CUL Use Group B
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page