MCC 1/..-STZ

Manufacturer PHOENIX CONTACT
Type MCC 1/ 2-STZ-3,81 - Printed-circuit board connector
Order No 1852176
Product selection
Selector Order No Type Delivery time (Day(s)) Pitch Number of positions Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Nominal voltage, UL/CUL Use Group B Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1852176 MCC 1/ 2-STZ-3,81 - Printed-circuit board connector 3 3.81 mm 2 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918109059 27260704
2 1852189 MCC 1/ 3-STZ-3,81 - Printed-circuit board connector 3 3.81 mm 3 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918109066 27260704
3 1852192 MCC 1/ 4-STZ-3,81 - Printed-circuit board connector 3 3.81 mm 4 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918125837 27260704
4 1852202 MCC 1/ 5-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 5 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918109073 27260704
5 1852215 MCC 1/ 6-STZ-3,81 - Printed-circuit board connector 3 3.81 mm 6 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143794 27260704
6 1852228 MCC 1/ 7-STZ-3,81 - Printed-circuit board connector 3 3.81 mm 7 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143800 27260704
7 1852231 MCC 1/ 8-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 8 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918134228 27260704
8 1852244 MCC 1/ 9-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 9 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143817 27260704
9 1852257 MCC 1/10-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 10 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918109080 27260704
10 1852260 MCC 1/11-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 11 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143824 27260704
11 1852273 MCC 1/12-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 12 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143831 27260704
12 1852286 MCC 1/13-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 13 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143848 27260704
13 1852299 MCC 1/14-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 14 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143855 27260704
14 1852309 MCC 1/15-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 15 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143862 27260704
15 1852312 MCC 1/16-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 16 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143879 27260704
16 1852325 MCC 1/17-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 17 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143886 27260704
17 1852338 MCC 1/18-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 18 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143893 27260704
18 1852341 MCC 1/19-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 19 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143909 27260704
19 1852354 MCC 1/20-STZ-3,81 - Printed-circuit board connector 15 3.81 mm 20 2.5 kV 160 V 320 V EN-VDE 8 A 160 V 1 mm² 8 A PA V0 300 V 0.2 mm² 24 18 4017918143916 27260704
Order No
Type
Delivery time (Day(s))
Pitch
Number of positions
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Nominal voltage, UL/CUL Use Group B
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page