MC 1,5/ 3-G-3,81 P20 THRR32

PCB header

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation PCB header
Internal article number 1782585
GTIN (EAN) code 4046356550505
Type of PCB contacting THT connection (Wave soldering)
width 12.82
height 8.9
Assembly type THR soldering / wave soldering
depth 9.2
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
material of insulation LCP
Design of electrical connection THR soldering / wave soldering
certificate/approval cULus Recognized, VDE Zeichengenehmigung
rated current 8
Pole number 3
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB headers, nominal cross section: 1.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MC 1,5/..-G-THR, pitch: 3.81 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 32 mm wide tape, For user information and design recommendations for through-hole reflow technology, go to: Downloads

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map