M23-19P2N8A8003

Cable connector

Manufacturer Phoenix Contact
Manufacturer product designation Cable connector
product article number of manufacturer 1293912
GTIN 4063151529703
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.10086
certificate/approval not available
Min. operating temperature -40
Max. operating temperature 125
Application standards not available
flammability rating of the insulating material (based on UL 94) V0
Pole number 19
PE connection present False
Type of interlock Screw locking mechanism
Coding (head 1) N
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M23, Cable connector, series: M23 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 16+3, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 6 mm ... 10 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map