M23-19P1N128004S

Cable connector

Manufacturer Phoenix Contact
Manufacturer product designation Cable connector
product article number of manufacturer 1342731
GTIN 4063151652760
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.10202
certificate/approval cULus Recognized
Application standards not available
Pole number 19
PE connection present False
Type of interlock Screw locking mechanism
Coding (head 1) N
Design of housing even
Number of control contacts 16
Number of power contacts 3
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M23, Cable connector, series: M23 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 16+3, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 9 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map