M23-17P1N8A8003

Cable connector

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Cable connector
Internal article number 1629202
GTIN (EAN) code 4055626618357
rated voltage 125
Application standards not available
PE connection present False
certificate/approval cUL Recognized, UL Recognized
shielded False
Status display present False
Areas of application for signal and data transmission None
Degree of protection (IP), mounted IP66
rated current 8
Pole number 17
Material of the contact coat without
Coding (head 1) N
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M23, Cable connector, application: Signal, series: M23 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 6 mm ... 10 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map