M23-09S1N129002S

Coupler connector

Manufacturer Phoenix Contact
Manufacturer product designation Coupler connector
product article number of manufacturer 1467239
GTIN 4063151863227
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.10025
certificate/approval cULus Recognized
Min. operating temperature -40
Max. operating temperature 105
Application standards not available
Pole number 9
PE connection present False
Type of interlock Screw locking mechanism
Coding (head 1) N
Design of housing even
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M23, Coupler connector, series: M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Socket, Solder connection, cable diameter range: 4 mm ... 8.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map