M17-5ES1N8A8002

Cable connector

Manufacturer Phoenix Contact
Manufacturer product designation Cable connector
product article number of manufacturer 1629037
GTIN 4055626706160
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.06314
certificate/approval cUL Listed, UL Listed
Min. operating temperature -40
Max. operating temperature 105
Application standards not available
Pole number 6
PE connection present False
Type of interlock Screw locking mechanism
Coding (head 1) N
Design of housing even
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M17, Cable connector, series: M17 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 5+PE, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 3.5 mm ... 6.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map