M17-3EP1N8A8003S

Cable connector

Manufacturer Phoenix Contact
Manufacturer product designation Cable connector
product article number of manufacturer 1629003
GTIN 4055626705828
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.06104
certificate/approval cULus Listed
Min. operating temperature -40
Max. operating temperature 105
Application standards not available
Pole number 4
PE connection present False
Type of interlock Screw locking mechanism
Coding (head 1) N
Design of housing even
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M17, Cable connector, series: M17 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 3+PE, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 5.5 mm ... 9.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map