LS-EMSP-AL (75,6X54) RD CUS

Device marker

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Device marker
Internal article number 0831924
GTIN (EAN) code 4046356930598
width 85
height 53.7
depth 0.8
color red
Without halogens True
max. ambient temperature 125
Min. relative humidity (storage) 50
max. relative humidity (storage) 50
min. relative humidity (operation) 50
max. relative humidity (operation) 50
Assembly type screw, rivet
type of delivery Aluminum label
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Device marker, Aluminum label, can be ordered: Piece, red (RAL 3001), labeled according to customer specifications, mounting type: screw, rivet, Number of individual labels: 6, text field height: 54 mm, text field width: 75.6 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map