K-5E-M17 M9/5,0-C01/M17 F8

Connector in molded plastic on both sides

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Connector in molded plastic on both sides
Internal article number 1619321
GTIN (EAN) code 4046356830614
Application standards not available
certificate/approval EAC
Without halogens False
Cable length can be configured False
Radial networked False
suitable for cable guide chain False
shielded False
Hybrid cable False
Torsion-resistant False
Length of the preassembled line 5
application standards (head 1) not available
application standards (head 2) not available
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Connector in molded plastic on both sides, application: Power, series: KST, M17-Socket, number of positions: 5+PE, type of locking: Screw locking mechanism, on M17-Pin, number of positions: 5+PE, cable length: 5 m, shielded: yes, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map