IPC 5/10-ST-7,62

PCB connector

Manufacturer PHOENIX CONTACT
Manufacturer product designation PCB connector
product article number of manufacturer 1709128
GTIN 4046356075664
width 76.2
height 22.9
number of the executions of the housing parts 0
net weight 0.04269
depth 36.55
certificate/approval cULus Recognized
down force size PZ1+-
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, rigid 10
Min. line cross section, rigid 0.2
Max. line cross section, flexible 6
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB connector, nominal cross section: 6 mm², color: green, nominal current: 32 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Pin, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: IPC 5/..-ST, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: Z1L Slotted Pozidriv, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 5, locking: without, mounting method: without, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map