IPC 35 HC/..-STF

Manufacturer PHOENIX CONTACT
Type IPC 35 HC/ 2-STF-15,00 - Printed-circuit board connector
Order No 1784790
Product selection
Selector Order No Type Delivery time (Day(s)) Length Height Pitch Number of positions Screw thread Tightening torque max Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Stripping length Conductor cross section solid max. Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1784790 IPC 35 HC/ 2-STF-15,00 - Printed-circuit board connector 20 58 mm 40 mm 15 mm 2 M5 4.5 Nm 8 kV 1000 V 1000 V EN-VDE 125 A 1000 V 3.5 mm² 125 A PA V0 20 mm 35 mm² 0.5 mm² 20 2 4046356561105 27260704
2 1784800 IPC 35 HC/ 3-STF-15,00 - Printed-circuit board connector 20 58 mm 40 mm 15 mm 3 M5 4.5 Nm 8 kV 1000 V 1000 V EN-VDE 125 A 1000 V 3.5 mm² 125 A PA V0 20 mm 35 mm² 0.5 mm² 20 2 4046356561112 27260704
3 1784813 IPC 35 HC/ 4-STF-15,00 - Printed-circuit board connector 20 58 mm 40 mm 15 mm 4 M5 4.5 Nm 8 kV 1000 V 1000 V EN-VDE 125 A 1000 V 3.5 mm² 125 A PA V0 20 mm 35 mm² 0.5 mm² 20 2 4046356561129 27260704
4 1784826 IPC 35 HC/ 5-STF-15,00 - Printed-circuit board connector 20 58 mm 40 mm 15 mm 5 M5 4.5 Nm 8 kV 1000 V 1000 V EN-VDE 125 A 1000 V 3.5 mm² 125 A PA V0 20 mm 35 mm² 0.5 mm² 20 2 4046356561136 27260704
5 1784839 IPC 35 HC/ 6-STF-15,00 - Printed-circuit board connector 20 58 mm 40 mm 15 mm 6 M5 4.5 Nm 8 kV 1000 V 1000 V EN-VDE 125 A 1000 V 3.5 mm² 125 A PA V0 20 mm 35 mm² 0.5 mm² 20 2 4046356561143 27260704
Order No
Type
Delivery time (Day(s))
Length
Height
Pitch
Number of positions
Screw thread
Tightening torque max
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Stripping length
Conductor cross section solid max.
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page