IPC 16/..-GU

Manufacturer PHOENIX CONTACT
Type IPC 16/ 7-GU-10,16 - Base strip
Order No 1969904
Product selection
Selector Order No Type Delivery time (Day(s)) Length Pitch Number of positions Pin dimensions Pin spacing Hole diameter Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Nominal current In Nominal voltage Un Maximum load current Insulating material Inflammability class acc. to UL 94 Nominal voltage, UL/CUL Use Group B EAN ECLASS
1 1969904 IPC 16/ 7-GU-10,16 - Base strip 17 32.1 mm 10.16 mm 7 0,8 x 1,2 10.16 mm 1.7 mm 8 kV 1000 V 1000 V 76 A 1000 V 76 A PA V0 300 V 4017918948658 27260704
2 1969917 IPC 16/ 8-GU-10,16 - Base strip 17 32.1 mm 10.16 mm 8 0,8 x 1,2 10.16 mm 1.7 mm 8 kV 1000 V 1000 V 76 A 1000 V 76 A PA V0 300 V 4017918948665 27260704
3 1969920 IPC 16/ 9-GU-10,16 - Base strip 17 32.1 mm 10.16 mm 9 0,8 x 1,2 10.16 mm 1.7 mm 8 kV 1000 V 1000 V 76 A 1000 V 76 A PA V0 300 V 4017918948672 27260704
4 1969852 IPC 16/ 2-GU-10,16 - Base strip 17 32.1 mm 10.16 mm 2 0,8 x 1,2 10.16 mm 1.7 mm 8 kV 1000 V 1000 V 76 A 1000 V 76 A PA V0 300 V 4017918948603 27260704
5 1969865 IPC 16/ 3-GU-10,16 - Base strip 17 32.1 mm 10.16 mm 3 0,8 x 1,2 10.16 mm 1.7 mm 8 kV 1000 V 1000 V 76 A 1000 V 76 A PA V0 300 V 4017918948610 27260704
6 1969878 IPC 16/ 4-GU-10,16 - Base strip 17 32.1 mm 10.16 mm 4 0,8 x 1,2 10.16 mm 1.7 mm 8 kV 1000 V 1000 V 76 A 1000 V 76 A PA V0 300 V 4017918948627 27260704
7 1969881 IPC 16/ 5-GU-10,16 - Base strip 17 32.1 mm 10.16 mm 5 0,8 x 1,2 10.16 mm 1.7 mm 8 kV 1000 V 1000 V 76 A 1000 V 76 A PA V0 300 V 4017918948634 27260704
8 1969894 IPC 16/ 6-GU-10,16 - Base strip 17 32.1 mm 10.16 mm 6 0,8 x 1,2 10.16 mm 1.7 mm 8 kV 1000 V 1000 V 76 A 1000 V 76 A PA V0 300 V 4017918948641 27260704
Order No
Type
Delivery time (Day(s))
Length
Pitch
Number of positions
Pin dimensions
Pin spacing
Hole diameter
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Nominal current In
Nominal voltage Un
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Nominal voltage, UL/CUL Use Group B
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page