IPC 16/..-STGF

Manufacturer PHOENIX CONTACT
Type IPC 16/ 2-STGF-10,16 - Printed-circuit board connector
Order No 1975817
Product selection
Selector Order No Type Delivery time (Day(s)) Pitch Number of positions Screw thread Tightening torque max Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Nominal cross section Insulating material Inflammability class acc. to UL 94 Stripping length Nominal voltage, UL/CUL Use Group B Conductor cross section solid max. Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1975817 IPC 16/ 2-STGF-10,16 - Printed-circuit board connector 15 10.16 mm 2 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918971960 27260704
2 1975820 IPC 16/ 3-STGF-10,16 - Printed-circuit board connector 15 10.16 mm 3 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918971977 27260704
3 1975833 IPC 16/ 4-STGF-10,16 - Printed-circuit board connector 15 10.16 mm 4 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918953157 27260704
4 1975846 IPC 16/ 5-STGF-10,16 - Printed-circuit board connector 15 10.16 mm 5 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918971984 27260704
5 1975859 IPC 16/ 6-STGF-10,16 - Printed-circuit board connector 15 10.16 mm 6 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918971991 27260704
6 1975862 IPC 16/ 7-STGF-10,16 - Printed-circuit board connector 15 10.16 mm 7 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918972004 27260704
7 1975875 IPC 16/ 8-STGF-10,16 - Printed-circuit board connector 15 10.16 mm 8 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918972011 27260704
8 1975888 IPC 16/ 9-STGF-10,16 - Printed-circuit board connector 15 10.16 mm 9 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918972028 27260704
Order No
Type
Delivery time (Day(s))
Pitch
Number of positions
Screw thread
Tightening torque max
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Nominal cross section
Insulating material
Inflammability class acc. to UL 94
Stripping length
Nominal voltage, UL/CUL Use Group B
Conductor cross section solid max.
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page