ICS25-C77X12-7035 S1431

Upper housing part

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Upper housing part
Internal article number 1145893
GTIN (EAN) code 4063151136451
Color number according to RAL 7035
width 25
height 77.5
depth 14.35
flammability rating of the insulating material (based on UL 94) V0
material Polyamide (PA)
Degree of protection (IP), mounted IP20
color of housing light grey
Min. operating temperature -40
Max. operating temperature 105
Width in units of measurement 0
suitable for series installation False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

DIN rail housing, Upper part, closed, Housing cover, width: 25 mm, height: 77.5 mm, depth: 14.35 mm, color: light gray (similar RAL 7035)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map