IC 2,5/ 4-STF-5,08 EX

PCB connector

Manufacturer Phoenix Contact
Manufacturer product designation PCB connector
product article number of manufacturer 1810133
GTIN 4046356706469
width 21.82
height 15
number of the executions of the housing parts 0
net weight 0.00747
depth 19
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, rigid 2.5
Min. line cross section, rigid 0.2
Max. line cross section, flexible 2.5
Min. line cross section, flexible 0.2
material of insulation PA
min. conductor cross-section (flexible wire with ferrule without plastic collar) 0.25
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB connector, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: IC 2,5/..-STF-EX, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5 EX, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map