HC-M-03-CT-F

Contact insert module

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Contact insert module
Internal article number 1414359
GTIN (EAN) code 4055626025025
width 14.6
height 34.1
rated voltage 500
depth 44.7
Application standards not available
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, flexible 6
Min. line cross section, flexible 1.5
max. connectable conductor cross-section multiple wire 6
min. connectable conductor cross-section multiple wire 1.5
PE connection present False
certificate/approval CSA, UL Recognized, DNV
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Contact insert module, number of positions: 3, power contacts: 3, control contacts: 0, Socket, Crimp connection, 500 V, 40 A, 1.5 mm² ... 6 mm², application: Power

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map