HC-EVO-B24-HHFS-PLBK

Housing

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Housing
Internal article number 1407656
GTIN (EAN) code 4046356777193
width 44
height 87.5
depth 120
Application standards not available
flammability rating of the insulating material (based on UL 94) not relevant
certificate/approval cUL Recognized, EAC, UL Recognized, DNV
Degree of protection (IP), mounted IP66
Type of interlock Longitudinal strap
number of cable inlets 1
color of housing black
material of housing Polyamide (PA)
Min. operating temperature -40
CAD models
Please make sure this software has been installed.

Product selection

Product Description

HEAVYCON EVO sleeve housing, plastic, with bayonet flange for EVO screw connection, B24, for single locking latch, height: 87.5 mm, without EVO screw connection

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map