HC-ADV-B10-HHWH-1SGM32-PL

Housing

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Housing
Internal article number 1404230
GTIN (EAN) code 4046356682015
width 57
height 95
depth 105
Application standards not available
flammability rating of the insulating material (based on UL 94) not relevant
certificate/approval cUL Recognized, UL Recognized, DNV
Degree of protection (IP), mounted IP66
Type of interlock Screw
number of cable inlets 1
color of housing black
material of housing Polyamide (PA)
Min. operating temperature -40
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Sleeve housing B10, with screw locking, material: PA, cable outlets: 1, lateral, M32, height: 95 mm, cable gland: with, Standard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map