Phoenix Contact
By Phoenix Contact

HBUS8 17,8-8P-1S BK

DIN rail bus connectors

Manufacturer Phoenix Contact
Description DIN rail bus connectors
Part Number 1249068
GTIN 4063151351878
Ecl@ss version ECLASS-11.0
Ecl@ss category 27460202
rated current (A) 3
Application standards IEC 61984:2008-10
Type of interlock Without
Rated surge voltage (II/2) (kV) 1.5
width 21.23
upper limit temperature (°C) 105
Rated surge voltage (III/3) (kV) 1.5
Rated surge voltage (III/2) (kV) 1.5
Grid dimensions 1 (mm) 2.54
color of housing Black
depth (mm) 37.1
Material of the contact Copper
certificate/approval IEC 61984:2008-10
number of the executions of the housing parts 0
Rated voltage (III/3) (V) 60
material of insulation PA
net weight (kg) 0.00654
Rated voltage (III/2) (V) 100
lower limit temperature (°C) -40
Combustibility class V0
Rated voltage (II/2) (V) 150
height (mm) 13.54
Locking system none
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

DIN rail connector, color: black, nominal current: 3 A (per contact), rated voltage (III/2): 100 V, number of positions: 8, pitch: 2.54 mm, mounting: DIN rail mounting, Locking: without

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map