GW PN/DP 1E/1DB9

Interface converters

Manufacturer PHOENIX CONTACT
Manufacturer product designation Interface converters
product article number of manufacturer 1108712
GTIN 4063151016227
width 22.5
height 99
number of the executions of the housing parts 0
net weight 0.12
depth 115
certificate/approval CE-compliant
Number of HW interfaces Industrial Ethernet 0
Number of HW interfaces parallel 0
Number of HW interfaces PROFINET 0
Number of HW interfaces serial RS232 0
Number of HW interfaces serial RS422 0
Number of HW interfaces serial RS485 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PROFINET to PROFIBUS DP gateway. Functions as a PROFIBUS DP controller on the PROFIBUS network and a PROFINET IO device on the PROFINET network. Compatible with FDT/DTM container for simple configuration of PROFIBUS DP devices.

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map