GMSTBVA 2,5 HC/..-G

Manufacturer PHOENIX CONTACT
Type GMSTBVA 2,5 HC/ 4-G-7,62 - Printed-circuit board connector
Order No 1758179
Product selection
Selector Order No Type Delivery time (Day(s)) Length Pitch Number of positions Pin dimensions Hole diameter Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Maximum load current Insulating material Inflammability class acc. to UL 94 Nominal voltage, UL/CUL Use Group B EAN ECLASS
1 1758179 GMSTBVA 2,5 HC/ 4-G-7,62 - Printed-circuit board connector 10 8.6 mm 7.62 mm 4 1 x 1 mm 1.4 mm 6 kV 630 V 630 V EN-VDE 16 A 400 V 16 A PA V0 250 V 4046356343695 27260704
2 1767050 GMSTBVA 2,5 HC/ 6-G-7,62 - Printed-circuit board connector 10 8.6 mm 7.62 mm 6 1 x 1 mm 1.4 mm 6 kV 630 V 630 V EN-VDE 16 A 400 V 16 A PA V0 250 V 4046356435529 27260704
3 1767979 GMSTBVA 2,5 HC/ 3-G-7,62 - Printed-circuit board connector 10 8.6 mm 7.62 mm 3 1 x 1 mm 1.4 mm 6 kV 630 V 630 V EN-VDE 16 A 400 V 16 A PA V0 250 V 4046356438483 27260704
4 1773455 GMSTBVA 2,5 HC/ 5-G-7,62 - Printed-circuit board connector 10 8.6 mm 7.62 mm 5 1 x 1 mm 1.4 mm 6 kV 630 V 630 V EN-VDE 16 A 400 V 16 A PA V0 250 V 4046356465489 27260704
Order No
Type
Delivery time (Day(s))
Length
Pitch
Number of positions
Pin dimensions
Hole diameter
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Nominal voltage, UL/CUL Use Group B
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page