Phoenix Contact
By Phoenix Contact

FP 0,8/ 20-MV-SH 8,65

SMD male connector, shielded

Manufacturer Phoenix Contact
Description SMD male connector, shielded
Part Number 1154120
GTIN 4063151154905
Ecl@ss version ECLASS-11.0
Ecl@ss category 27460201
rated current (A) 1.7
Recommended drill hole diameter pin (mm) 0.75
Assembly type Print mounting
Type of interlock Without
Material of the contact coat Gold
width 11.9
MSL (Moisture Sensitivity Level) 1
assembly height (mm) 13.15
upper limit temperature (°C) 125
Grid dimensions 1 (mm) 0.8
color of housing Black
Coating PCB contact area Tin (Sn)
depth (mm) 6.1
Material of the contact Copper
Coating plug contact area Gold (au)
Type of packaging Castor
Type of PCB contacting SMD connection
material of insulation LCP
lower limit temperature (°C) -55
Plug-in direction (°) 90
Combustibility class V0
height (mm) 13.75
Number of rows 2
Locking system none
Design of electrical connection SMD connection
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

shielded SMD male connector, Nominal current at 20 °C: 1.7 A, Test voltage: 500 V AC, number of positions: 20, pitch: 0.8 mm, color: black, contact surface: Gold, type of contact: Male connector

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map