FLK 50/EZ-DR/FCN40/200/OMR-OUT

Cable

Manufacturer Phoenix Contact
Manufacturer product designation Cable
product article number of manufacturer 2304157
GTIN 4017918927349
type of enveloping body enveloping body cuboid
width 69.5
height 32.75
depth 67.2
number of the executions of the housing parts 0
net weight 0.3069
certificate/approval EAC
Pole number 40
Length 2
Design of the electrical connection (head 2) Fujitsu connector
Design of the electrical connection (head 1) IDC/FLK socket strip
suitable for analog signals False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Round cable set; controller: OMRON CJ1 (OD 231, OD 261) CS1, C200H (OD 218, OD 219); connection 1: Fujitsu connector (1x 40-position); connection 2: IDC/FLK socket strip (1x 50-position); cable length: 2 m

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map