FLK 50/4X14/EZ-DR/ 400/KONFEK

Cable

Manufacturer Phoenix Contact
Manufacturer product designation Cable
product article number of manufacturer 2296731
GTIN 4017918593759
type of enveloping body enveloping body cuboid
width 104.552
height 11.811
depth 134.4396
number of the executions of the housing parts 0
net weight 0.9446
Pole number 50
Length 4
Design of the electrical connection (head 2) IDC/FLK socket strip
Design of the electrical connection (head 1) IDC/FLK socket strip
suitable for analog signals True
suitable for PLC output card True
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Round cable set; connection 1: IDC/FLK socket strip (1x 50-position); connection 2: IDC/FLK socket strip (4x 14-position); cable length: 4 m

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map