FLK 20/EZ-DR/ 800KONFEK

Cable

Manufacturer Phoenix Contact
Manufacturer product designation Cable
product article number of manufacturer 2296524
GTIN 4017918569266
type of enveloping body enveloping body cuboid
width 29.972
height 11.811
depth 64.8126
number of the executions of the housing parts 0
net weight 0.6458
Pole number 20
Length 8
Design of the electrical connection (head 2) IDC/FLK socket strip
Design of the electrical connection (head 1) IDC/FLK socket strip
suitable for analog signals True
suitable for PLC output card True
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Round cable set; connection 1: IDC/FLK socket strip (1x 20-position); connection 2: IDC/FLK socket strip (1x 20-position); cable length: 8 m

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map