Phoenix Contact
By Phoenix Contact

FKCOR 2,5/ 3-STF-5,08 MCBD:+-S

Printed-circuit board connector

Manufacturer Phoenix Contact
Description Printed-circuit board connector
Part Number 1161188
GTIN 4063151168759
Ecl@ss version ECLASS-11.0
Ecl@ss category 27460202
Coating conductor contact area Tin (Sn)
Max. line cross section, flexible (mm²) 2.5
min. conductor cross-section (flexible wire with ferrule without plastic collar) (mm²) 0.25
Min. line cross section, rigid (mm²) 0.2
rated current (A) 12
Contact design Socket
Application standards IEC 61984
min. conductor cross-section (flexible wire with ferrule with plastic collar) (mm²) 0.14
Max. line cross section, rigid (mm²) 2.5
Type of interlock Threaded joint
Rated surge voltage (II/2) (kV) 4
width 25.22
Min. line cross section, flexible (mm²) 0.2
upper limit temperature (°C) 105
Rated surge voltage (III/3) (kV) 4
Rated surge voltage (III/2) (kV) 4
max. conductor cross-section (flexible wire with ferrule with plastic collar) (mm²) 2.5
Grid dimensions 1 (mm) 5.08
color of housing green
depth (mm) 23.7
Assembly Threaded joint
Type of connection conductor Push-in connection
Material of the contact Copper
Conductor connection direction (°) 90
Actuation of the conductor connection Operating pusher
min. connectable conductor size (AWG/KCMIL) 24
certificate/approval IEC 61984
number of the executions of the housing parts 0
Coating plug contact area Tin (Sn)
max. conductor cross-section (flexible wire with ferrule without plastic collar) (mm²) 2.5
max. connectable conductor size (AWG/KCMIL) 12
Type of packaging packed in cardboard
Rated voltage (III/3) (V) 250
material of insulation PA
net weight (kg) 0.004779
Rated voltage (III/2) (V) 320
lower limit temperature (°C) -40
Plug-in direction (°) 90
Combustibility class V0
Colour actuating element Orange
Rated voltage (II/2) (V) 630
height (mm) 14.3
Number of rows 1
Locking system Screw flange
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

PCB connector, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, number of rows: 1, number of positions: 3, product range: FKCOR 2,5/..-STF, pitch: 5

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map