Phoenix Contact
By Phoenix Contact

FKC 2,5/ 8-ST-5,08-RF EX

Printed-circuit board connector

Manufacturer Phoenix Contact
Description Printed-circuit board connector
Part Number 1796160
GTIN 4046356636278
Ecl@ss version ECLASS-11.0
Ecl@ss category 27460202
Manufacturer product family FKC 2,5/..-ST-RF-EX
width (mm) 53.56
height (mm) 15
rated current (A) 12
Combustibility class V0
material of insulation PA
depth (mm) 25.73
Type of packaging packed in cardboard
Grid dimensions 1 (mm) 5.08
Pole number 8
Number of rows 1
Assembly snap-lock
Type of interlock Snap-lock fitting
Locking system Self-locking flange
Contact design Socket
color of housing green
Material of the contact Copper
Coating plug contact area Tin (Sn)
Min. line cross section, rigid (mm²) 0.2
net weight (kg) 0.015
number of the executions of the housing parts 0
Max. line cross section, flexible (mm²) 2.5
Max. line cross section, rigid (mm²) 2.5
Min. line cross section, flexible (mm²) 0.2
Type of connection conductor Spring pulley connection
max. connectable conductor size (AWG/KCMIL) 12
min. connectable conductor size (AWG/KCMIL) 24
Conductor connection direction (°) 0
min. conductor cross-section (flexible wire with ferrule without plastic collar) (mm²) 0.25
max. conductor cross-section (flexible wire with ferrule without plastic collar) (mm²) 2.5
min. conductor cross-section (flexible wire with ferrule with plastic collar) (mm²) 0.25
max. conductor cross-section (flexible wire with ferrule with plastic collar) (mm²) 2.5
Coating conductor contact area Tin (Sn)
Actuation of the conductor connection Operating pusher
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map