FKC 2,5/ 5-STF-5,08

PCB connector

Manufacturer Phoenix Contact
Manufacturer product designation PCB connector
product article number of manufacturer 1873236
GTIN 4017918142629
width 35.5
height 15
number of the executions of the housing parts 0
net weight 0.0094
depth 2.73
certificate/approval IEC 61984
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, rigid 2.5
Min. line cross section, rigid 0.2
Max. line cross section, flexible 2.5
Min. line cross section, flexible 0.2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB connector, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: FKC 2,5/..-STF, pitch: 5.08 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map