FKC 2,5/ 2-ST BD:R4.3SO

PCB connector

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation PCB connector
Internal article number 1983362
GTIN (EAN) code 4017918963194
width 9.9
height 15
depth 25.73
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, flexible 2.5
Max. line cross section, rigid 2.5
Min. line cross section, flexible 0.2
Min. line cross section, rigid 0.2
material of insulation PA
min. conductor cross-section (flexible wire with ferrule without plastic collar) 0.25
max. conductor cross-section (flexible wire with ferrule without plastic collar) 2.5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB connector, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: FKC 2,5/..-ST, pitch: 5.08 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map