FK-MPT 0,5/..-ST

Manufacturer PHOENIX CONTACT
Type FK-MPT 0,5/ 8-ST-3,5 - PCB terminal block
Order No 1913989
Product selection
Selector Order No Type Delivery time (Day(s)) Length Pitch Number of positions Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Stripping length Nominal voltage, UL/CUL Use Group B Conductor cross section solid max. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1913989 FK-MPT 0,5/ 8-ST-3,5 - PCB terminal block 3 9.5 mm 3.5 mm 8 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176891 27261101
2 1913992 FK-MPT 0,5/ 9-ST-3,5 - PCB terminal block 10 9.5 mm 3.5 mm 9 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176907 27261101
3 1914001 FK-MPT 0,5/10-ST-3,5 - Plug 10 9.5 mm 3.5 mm 10 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176914 27261101
4 1914027 FK-MPT 0,5/11-ST-3,5 - PCB terminal block 10 9.5 mm 3.5 mm 11 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176921 27261101
5 1914030 FK-MPT 0,5/12-ST-3,5 - PCB terminal block 10 9.5 mm 3.5 mm 12 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176938 27261101
6 1914043 FK-MPT 0,5/13-ST-3,5 - PCB terminal block 10 9.5 mm 3.5 mm 13 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176945 27261101
7 1913921 FK-MPT 0,5/ 2-ST-3,5 - PCB terminal block 3 9.5 mm 3.5 mm 2 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176839 27261101
8 1913934 FK-MPT 0,5/ 3-ST-3,5 - PCB terminal block 3 9.5 mm 3.5 mm 3 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176846 27261101
9 1913947 FK-MPT 0,5/ 4-ST-3,5 - PCB terminal block 3 9.5 mm 3.5 mm 4 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176853 27261101
10 1913950 FK-MPT 0,5/ 5-ST-3,5 - PCB terminal block 3 9.5 mm 3.5 mm 5 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176860 27261101
11 1913963 FK-MPT 0,5/ 6-ST-3,5 - PCB terminal block 3 9.5 mm 3.5 mm 6 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176877 27261101
12 1913976 FK-MPT 0,5/ 7-ST-3,5 - PCB terminal block 10 9.5 mm 3.5 mm 7 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176884 27261101
13 1914056 FK-MPT 0,5/14-ST-3,5 - PCB terminal block 10 9.5 mm 3.5 mm 14 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176952 27261101
14 1914069 FK-MPT 0,5/15-ST-3,5 - PCB terminal block 10 9.5 mm 3.5 mm 15 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176969 27261101
15 1914072 FK-MPT 0,5/16-ST-3,5 - PCB terminal block 10 9.5 mm 3.5 mm 16 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918176976 27261101
16 1914111 FK-MPT 0,5/19-ST-3,5 - PCB terminal block 9 9.5 mm 3.5 mm 19 2.5 kV 250 V 250 V EN-VDE 4 A 0.5 mm² 4 A (with 0.5 mm2 conductor cross section) PBT V0 6.5 mm 300 V 0.5 mm² 26 20 4017918177003 27261101
Order No
Type
Delivery time (Day(s))
Length
Pitch
Number of positions
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Stripping length
Nominal voltage, UL/CUL Use Group B
Conductor cross section solid max.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page