FBS 1,5/S-PV

Potential bridge

Manufacturer Phoenix Contact
Manufacturer product designation Potential bridge
product article number of manufacturer 3216263
GTIN 4046356572064
Insulation present True
type of enveloping body enveloping body cuboid
width 3.4
height 3.05
depth 29.3
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.00061
Assembly type plug-in
material of insulation PA
color black
Number of bridged terminals 1
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Vertical potential bridge, to connect the upper and lower level

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map