FBS 10-5

Plug-in bridge

Manufacturer Phoenix Contact
Manufacturer product designation Plug-in bridge
product article number of manufacturer 3030213
GTIN 4017918188542
Insulation present True
type of enveloping body enveloping body cuboid
width 50.6
height 3
depth 22.975
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.00842
flammability rating of the insulating material (based on UL 94) V0
Assembly type plug-in
material of insulation PA
color red
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Plug-in bridge, pitch: 5.2 mm, number of positions: 10, length: 23 mm, color: red

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map