Phoenix Contact
By Phoenix Contact

EV-T1G2C-1AC48A-18FT12ASBK11U

AC charging cable

Manufacturer Phoenix Contact
Description AC charging cable
Part Number 1289327
GTIN 4063151519711
Ecl@ss version ECLASS-11.0
Ecl@ss category 27144705
nominal voltage (V) 250
Type infrastructure side free conductor end
length of the cable (m) 5.4864
Charging mode Mode 3
Number of communication conductors 2
With temperature sensor No
Current type AC single phase
Type vehicle side type 1
Design of the line straight
With Incable Control Box (ICCB) No
Nominal current 48
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

CHARX connect, AC charging cable with vehicle charging connector and open cable end, Without protective cap, Housing color black-black, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, for installation

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map