EO-L/UT/SH/LED

Socket

Manufacturer Phoenix Contact
Manufacturer product designation Socket
product article number of manufacturer 0804128
GTIN 4055626226606
type of enveloping body enveloping body cuboid
width 45
height 75.36314
depth 59.15
number of the executions of the housing parts 1
mounting design serial installation
net weight 0.0811
color of housing part gray
rated voltage 250
degree of protection IP20
Installation depth 59.2
Width in units of measurement 2.5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Socket, with extended touch protection/shutter, LED display, Pin connector pattern type L, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: CEI 23-50, Country marking: Italy

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map