EO-CF/UT/LED/GN

Socket

Manufacturer Phoenix Contact
Manufacturer product designation Socket
product article number of manufacturer 0804027
GTIN 4055626225692
type of enveloping body enveloping body cuboid
width 45
height 75.36314
depth 62.1
number of the executions of the housing parts 1
mounting design serial installation
net weight 0.07482
color of housing part green
rated voltage 250
degree of protection IP20
Installation depth 62.1
Width in units of measurement 2.5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Socket, with light indicator, Pin connector pattern type CF, connection method: Screw connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map