EMG 17-REL/KSR-W230/21-21-LCAU

Relay module

Manufacturer Phoenix Contact
Manufacturer product designation Relay module
product article number of manufacturer 2941468
GTIN 4017918080464
width 17.5
height 75
type of enveloping body enveloping body cuboid
depth 57.4033
number of the executions of the housing parts 0
net weight 0.05637
Power loss, static, current-independent [Pls] 0.92
Power loss per pole, current-dependent [PlIp] 0.92
Material of the contact coat Gold
Rated current [In] for the power loss specification 0.05
Number of breaking contacts 0
Number of making contacts 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Relay module, with soldered-in miniature switching relay, contact (AgNi+Au): small to large loads, 2 changeover contacts, input voltage 230 V AC

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map