EMG 10-OE- 24DC/ 48DC/100

Solid-state relay module

Manufacturer Phoenix Contact
Manufacturer product designation Solid-state relay module
product article number of manufacturer 2948908
GTIN 4017918083571
type of enveloping body enveloping body cuboid
width 10
height 79.35929
depth 102
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.036
certificate/approval EAC
LED display present True
max. input voltage 28.8
min. primary voltage range 19.2
max. output voltage 48
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Input solid-state relay, with LED and protective circuit in input and output circuits, input: 24 V DC, output: 4 - 48 V DC/max. 100 mA

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map