Front plate

ECS-FARELL/1050382

Front plate

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Front plate
Internal article number 1696647
GTIN (EAN) code 4067923260726
Color number according to RAL 7042
width 163
height 30
depth 62
material Polycarbonate (PC)
color of housing gray
Width in units of measurement 0
suitable for series installation False
max. number of printed circuit boards 0
ventilation openings present False
cover attachment screw tight
max. number of poles 0
CAD models

Product selection

Product Description

Front plate, Screw locking mechanism, color: gray (similar RAL 7042), dimensions: 163 x 30 x 62 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map