ECS-B-122X109-S-UV1-NV

Electronics housing

Manufacturer Phoenix Contact
Manufacturer product designation Electronics housing
product article number of manufacturer 1054711
GTIN 4055626690377
Color number according to RAL 9005
width 164
height 116
Degree of protection (IP), mounted IP69
depth 64
material Polycarbonate (PC)
Min. operating temperature -40
Max. operating temperature 100
flammability rating of the insulating material (based on UL 94) V0
Assembly type Wall or panel mount. Pole mount with accessory.
color of housing black
max. number of printed circuit boards 1
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Screw locking non-vented enclosure of the ECS family. IP66/67/68/69 rated when mated with associated faceplate. Color: Black (9005), Width: 164 mm, Height: 116 mm, Depth: 64 mm

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map