Phoenix Contact
By Phoenix Contact

D-PT 4-TWIN/1P

End cover

Manufacturer Phoenix Contact
Description End cover
Part Number 3212203
GTIN 4055626051321
Ecl@ss version ECLASS-11.0
Ecl@ss category 27141133
width (mm) 2.2
height (mm) 29
type of enveloping body enveloping body cuboid
depth (mm) 29.05
net weight (kg) 0.002955
mounting design Intermediate building
number of the executions of the housing parts 0
min. thickness (mm) 2.2
Combustibility class V0
color Grey
designed as intermediate plate No
type of end plate Yes
Latchable present No
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map