DMCV 1,5/ 6-G1F-3,5-LR P35

PCB header

Manufacturer Phoenix Contact
Manufacturer product designation PCB header
product article number of manufacturer 1053977
GTIN 4055626688305
width 28
height 13.5
depth 10.6
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Assembly type Wave soldering
material of insulation PBT
color of housing green
Assembly snap-lock
Pole number 12
rated current 8
Material of the contact coat Tin
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB headers, nominal cross section: 1.5 mm², color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 12, number of rows: 2, number of positions: 6, number of connections: 12, product range: DMCV 1,5/..-G1F, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock & release threaded flange, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map