DIKD 1,5-LA 24RD/O-M

Initiator/actuator terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Initiator/actuator terminal block
Internal article number 2715814
GTIN (EAN) code 4017918061562
width 6.2
height 72.5
nominal cross section 2.5
depth 54.5
flammability rating of the insulating material (based on UL 94) V2
Closing plate required False
Connection type (1) Screw connection
Power loss per pole, current-dependent [PlIp] 0.77
Max. line cross section, flexible 2.5
Max. line cross section, rigid 4
Min. line cross section, flexible 0.2
Min. line cross section, rigid 0.2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Initiator/actuator terminal block, nom. voltage: 24 V, nominal current: 24 A, connection method: Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map