DFK-IPCV 16/ 6-G-10,16

Feed-through header

Manufacturer Phoenix Contact
Manufacturer product designation Feed-through header
product article number of manufacturer 1703098
GTIN 4046356031684
width 85.08
height 51.05
depth 22
flammability rating of the insulating material (based on UL 94) V0
Assembly type Wave soldering
material of insulation PA
color of housing green
Assembly plugged-in
Pole number 6
rated current 76
Type of interlock without
Material of the contact coat Silver
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Feed-through header, nominal cross section: 16 mm², color: green, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Ag, contact connection type: Socket, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: DFK-IPCV 16/..-G, pitch: 10.16 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 4.1 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 16, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map